Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series 410, Energy chain® with crossbars every second link.
1. Crossbars on Energy Chains® are removable
along both radii
2. Closed and open styles can be combined
3. Numerous interior separation possibilities
4. Hinged snap-open removable lids along the
outer radius
5. Stop dog with brake for noise reduction
6. Wide, rounded crossbars
7. Optimized glide pads with lateral wear
allowance
8. KMA mounting brackets with attachment points
on all sides
9. Locking or pivoting mounting brackets available
10. Integrated strain relief possible
11. Dirt-repellent exterior
12. Energy Chains® also available with reverse
bending radius “RBR”
Inner widths Bi: 1.97 up to 23.62 (50 - 600 mm)
Bending radii R: 5.31 up to 19.68 (135 - 500 mm)
Pitch: 3.58 (91 mm) per link = 4 links/ft (11/m)