Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series 39, Energy chain® with crossbars every second link.
1.KMA-mounting brackets
2.Mounting brackets, locking or pivoting form
3. R78: Swivelable and removable lid
4.R78: Removable bottom lids
5.Combinable tube and chain
6.Integratable strain relief
7. 38/39: Removable crossbars
Inner widths Bi: 1.97 up to 15.75 (50 - 400 mm)
Bending radii R: 2.95 up to 13.78 (75 - 350 mm)
Pitch: 2.64 (67 mm) per link = 5 links/ft (15/m)