Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series 40, crossbars at every link
1.KMA mounting brackets
2.Mounting brackets, locking or pivoting form
3.R88: Swivelable and removable lid
4.R88: Removable bottom lids
5.Combinable tube and chain
6.Integratable strain relief
7.40/41: Removable crossbars on both sides
Inner widths Bi: 1.97 up to 23.62 (50 - 600 mm)
Bending radii R: 5.31 up to 19.68 (135 - 500 mm)
Pitch: 3.58 (91 mm) per link = 4 links/ft (11/m)