Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series B17 'E2 mini'
1. Snap-open with film-hinge along the outer radius
2. Small pitch for very quiet operation
3. Mounting bracket with integrated strain relief
4. Dirt-repellent exterior
5. Small Energy Chain® with large inner height
6. Interior separation available
Inner widths Bi: 0.59 up to 3.94 (15 - 100 mm)
Bending radii R: 1.89 up to 4.92 (48 - 125 mm)
Pitch: 1.2 (30.5 mm) per link = 10 links/ft (33/m)
A=Moving End , B=Fixed End
Pitch: 1.2 (30,5 mm)
Links per ft: 11 (33/m)
Travel: S
Chain length = S/2 + K