Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series 14240, E-Chains® with crossbars every link
1. Crossbars on Energy Chains® are removable along both radii
2. Wide, rounded plastic crossbars - cable friendly
3. Optimum ratio of inner height to outer width
4. Lateral glide surfaces for side-mounted operation
5. Integrated strain relief possible
6. Locking or pivoting mounting brackets available
7. KMA mounting brackets with attachment points on all sides
8. New stronger version with "tongue-and-groove-design"
9. Numerous interior separation possibilities
10. Also available with reverse bending radius "RBR"
Available inner widths Bi: 1.97 to 15.75 (50 - 400 mm)
Available bending radii R: 5.31 to 19.68 (135 - 500 mm)
Pitch: 3.58 (91 mm) per link = 4 links/ft (11/m)