Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series E 14 - to be filled in the outer radius
1. Limited torsion tolerance
2. Very easy to fill - ideal for harnessed cable assemblies
3. Limited torsion tolerance
4. Small pitch for low-noise and smooth operation
5. Cable-friendly interior
6. “E” Series features split crossbar along the outer radius
7. “Z” Series features split crossbar along the inner radius
8. Integrated strain relief option
Inner widths Bi: 0.59 up to 1.97 (15 - 50 mm)
Bending radii R: 1.1 up to 4.92 (28 - 125 mm)
Pitch: 1.2 (30.5 mm) per link = 11 links/ft (33/m)