Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series E26 - Chain to be filled along the outer radius
1. Torsional movements possible
2. Large pins - long service life
3. Cable-friendly interior
4. Mounting bracket with integrated
strain relief option
5. Version E, filled along outer radius
6. Version Z, filled along inner radius
7. Dirt-repellent outer contours
8. Very easy to fill
9. Available with 1, 2 or 3-chamber system
(permanently injection-moulded multiple chamber system
for cable separation)
Series E26.2 )
Series E26.3
10. "Pushbutton design" holds links together
Available inner widths:1x75 mm
Available bend radii R: 63 to 250 mm
Pitch: 56 mm / link = 18 links/m