Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series 3838, crossbars at every link
1. High torsional rigidity
2. High side-mount stability due to undercut
3. Closed and open styles can be combined
4. Hinged snap-open removable lids along outer radius
of Energy Tube
5. Lids and crossbars are removable along both radii
6. Crossbars on Energy Chains® are removable along
both radii
7. Lateral glide surfaces for side-mounted operation
8. Wide, rounded plastic crossbars - cable friendly
9. KMA mounting brackets with attachment points on
all sides
10. Locking or pivoting mounting brackets available
11. Energy Chain® also avai l able with re verse bending radii
Inner widths Bi: 1.97 up to 15.75 (50 - 400 mm)
Bending radii R: 2.95 up to 13.78 (75 - 350 mm)
Pitch: 2.64 (67 mm) per link = 5 links/ft (15/m)