Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series R48 "E2 tube" - to open at the outer radius
1. Protection for cables and hoses against hot chips
2. Removable lids along the outer radius
3. Large pins for high stability
4. Smooth, chip-repellent exterior
5. Small pitch for low-noise, smooth operation
6. Fully enclosed
7. KMA mounting brackets with attachment
capabilities on all sides
8. Strain relief separator option: Separator with
integrated strain relief for use in the first or last
chain link
Inner widths Bi: 0.98 up to 5.12 (25 - 130 mm)
Bending radii R: 2.36 up to 9.84 (60 - 250 mm)
Pitch: 1.19 (30.3 mm) per link = 11 links/ft (33/m)