Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series R 58 - openable in the outer radius
1.Very good protection for cables and hoses, also against hot chips
2. Small divisions for quiet, smooth operation
3. Removable external-radius lid
4.Fully enclosed
Inner widths Bi: 1.97, 2.95 (50, 75 mm)
Bending radii R: 2.95 up to 9.84 (75 - 250 mm)
Pitch: 1.31 (33.3 mm) per link = 10 links/ft (30/m)