Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series E 04 - to be filled in the outer radius
1. Very easy to fill - ideal for harnessed cable assemblies,
without opening and closing lids
2. Small pitch for low-noise and smooth operation
3. For high acceleration
4. Limited torsion tolerance
5. Cable friendly smooth interior
6. Mounting brackets available
7. Patented push button principle holds the links together
Inner width Bi: 0.28 (7 mm)
Bending radii R: 0.59 up to 1.89 (15 - 48 mm)
Pitch: 0.66 (16.7 mm) per link = 19 links/ft (60/m)