Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series E 16 - to be filled in the outer radius
1. Limited torsion tolerance
2. Small pitch for low-noise and smooth operation
3. Very easy to fill - cables only have to be pushed in
4. Cable-friendly interior
5. “E” Series features split crossbar along the outer radius
6. Patented push button principle holds the links together
7. Mounting bracket with integrated strain relief
8. “Z” Series features split crossbar along the inner radius
Inner widths Bi: 0.91 up to 3.94 (23 - 100 mm)
Bending radii R: 2.36, 2.95, 3.94 (60, 75, 100 mm)
Pitch: 1.2 (30.5 mm) per link = 11 links/ft (33/m)