Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series E200.2 - Chain to be filled along the outer radius
1. Large pins - long service life
2. Torsional movements possible
3. Version E, to be filled along outer radius
4. Version Z, to be filled along inner radius
5. Cable-friendly interior
6. Mounting bracket with integrated strain relief option
7. Dirt-repellent outer contours
8. Very easy to fill - Cables are simply pressed in
9. Patented "pushbutton design" holds links together
10. Available with 1 or 2-chamber system
(permanently injection-moulded multiple chamber system
for cable separation
Series E200
Available Inner widths:2x37,2x50 mm
Available bending radii R: 55 to 200 mm
Pitch: 46 mm / link = 22 links/m