Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series E6-29 system E6
1.No pins and hole connections
2. Small pitch for light, quiet run
3. Very large glide surfaces
4. Can be shortened or lengthened as required through modular design
5. Increased inner height
6. Interior stop dog system
7. KMA mounting brackets with attachment points on all sides (strain relief with separate tiewrap plates possible)
8. Strain relief crossbar E6-29-02Z available
Inner widths Bi: 1.18 to 4.72 (30 - 120 mm)
Bending radii R: 2.17 to 5.91 (55 - 150 mm)
Pitch: 0.87 (22 mm) per link = 14 links/ft (1.01 ft)