Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series E6-52 System E6
1.No pins and bore connections
2. Interior stop dog
3. Very large gliding surfaces
4. Small pitch for light, quiet run
5. Can be shortened or lengthened due to modular design
6. KMA mounting brackets with attachment points on all sides
(strain relief with separate tiewrap plates possible)
7. Available with or without integrated profile rail
Inner width Bi: 1.57 to 11.81 (40 - 300 mm)
Bending radii R: 2.95 to 9.84 (75 - 250 mm)
Pitch: 1.18 (30 mm) each link = 11 links/ft (1.08 ft)(1020 mm)