Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series E6-80 system E6
1.No pin and bore connection
2.Increased inner height
3.Small pitch for low-noise, smooth operation
4.Interior stop dog
5.Very large gliding surfaces
6.KMA mounting brackets with attachment points on all sides
7.Can be shortened or lengthened due to modular design
8.Available with or without integrated profile rail
Inner widths Bi: 1.97 to 23.62 (50 - 600 mm)
Bending radii R: 5.91 to 17.72 (150 - 450 mm)
Pitch: 2.56 (65 mm) per link = 5 links/ft (16/m) (40.94 (1040 mm))