Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series E6.35 System E6
1.No pin and bore connection, minimal abrasion
2.Small pitch for low-noise, smooth operation
3. Very large gliding surfaces
4. Interior stop dog
5. KMA mounting brackets with attachment points on all
sides (strain relief with separate tiewrap plates possible)
6. Can be shortened or lengthened due to modular design
Inner widths Bi: 1.18 to 4.72 (30 - 120 mm)
Bending radii R: 2.17 to 2.95 (55 - 100 mm)
Pitch: 0.98 (22 mm) per link = 40 links/ft (13 ft)