Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series R6-29
1. Fully enclosed Energy Tube
2. Small pitch for low-noise, smooth operation
3. Can be shortened or lengthened due to modular design
4. Very large gliding surfaces
5. Interior stop dog
6. No pin and bore connection
7. KMA mounting brackets with attachment points on all
sides (strain relief with separate tiewrap plates possible)
Inner widths Bi: 1.18 to 4.72 (30 - 120 mm)
Bending radii R: 2.17 to 5.91 (55 - 150 mm)
Pitch: 0.87 (22 mm) per link = 15 links/ft (46/m)