Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series R6.40 "system E6"
1. Fully enclosed Energy Tube
2. No pin and bore connection
3. Very large gliding surfaces
4. Can be shortened or lengthened due to modular
design
5. Interior stop dog
6. Small pitch for low-noise, smooth operation
Inner width Bi: 2.44 (62 mm)
Bending radii R: 2.48 to 7.87 (63 - 200 mm)
Pitch: 1.09 (27.8 mm) per link = 11 links/ft (36/m)