Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series R4-42 - Closed energy tube
1. Straight run through inner-/outer-link design
2. Low-noise operation through integrated brake in the radial stop dog system
3. By the tongue and groove design, very high stiffening
and carrying capacity when shear forces are at work
4. 15% more tensile strength (compared to the best old E4 series), better unsupported length through improved stop dog system and vertical radial stops
5. Crossbar available for faster assembly/disassembly - 385-X. Q
6. Shelving program with a wide range of options -
new interior separation for a quicker cable insertion
available - T423(A)
7. Version NC "without pretension" simply by turning outer links without rework possible
8. Links of E-Chain® removable on both sides
9. Hinged snap-open removable lids - E-Tube
10. Wide, rounded plastic crossbars - cable friendly
Available inner widths Bi: 1.97 to 11.81 (50 - 300 mm)
Available bending radii R: 4.92 to 13.78 (125 - 350 mm)
Pitch: 2.64 (67 mm) / link = 5 links/ft (15/m)