Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series 047 'Zipper'
1. Small pitch for low-noise and smooth
operation
2. For high acceleration
3.‘Zipper-fast’ opening and closing
4. Zipper lids can be separated and
joined at each link
5. Mounting brackets available
6. Lightweight
Inner widths Bi: 0.39, 0.63 (10, 16 mm)
Bending radii R: 0.71, 1.1, 1.5 (18, 28, 38 mm)
Pitch: 0.51 (13 mm) per link = 24 links/ft (77/m)