Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series 255 - snap-open along outer radius
1.Integratable strain relief
2.Cable-friendly interior
3.Large pins - long service life
4.Dirt-repellent
5.Small divisions, smooth operation
6.Snap-open on the left and right
7. Chamfered opening - easy assembly
8.Dual stop dog system
Inner widths Bi: 1.5 up to 4.06 (38 - 103 mm)
Bending radii R: 2.17 up to 9.84 (55 - 250 mm)
Pitch: 1.09 (27.8 mm) per link = 11 links/ft (36/m)