Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series 210 System E4/100
1. Each chain link is made more rigid due to four opening crossbars,
and consequently provides a great unsupported length
2. Crossbars are removable along both radii
3. Stop dog with "brake" for noise reduction
4. Optimized glide pads with lateral wear allowance
5. Wide, rounded plastic crossbars - cable friendly
6. Dirt-repellent exterior
8. Energy Chain® available with reverse bending radii
9. Tongue and groove for more stability
Inner widths Bi: 3.94 to 22.17 (100 - 563 mm)
Bending radii R: 325 up to 1000
Pitch: 2.64 (67 mm) per link = 2 links/ft (4/m)