Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series E4-42, E-Chain® with crossbars every link
1. Straight run through inner-/outer-link design
2. Low-noise operation through integrated brake in the radial
stop dog system
3. The tongue and groove design provides greater lateral
stability
4. 15% more tensile strength (compared to the older E4
series), better unsupported length through improved stop
dog system and vertical radial stops
5. QuickLock Crossbar, 385-X-Q, available for faster
assembly/disassembly
6. New Interior separation kit available
7. Version NCST "without camber" simply by
turning outer links without unnecessary rework
8. Crossbars are removable along both radii
9. Hinged snap-open removable lids along the outer radius
of the Energy Tube
10. Wide, rounded plastic crossbars - cable friendly
Available inner widths Bi: 1.97 to 15.75 (50 - 400 mm)
Available bending radii R: 2.95 to 13.78 (75 - 350 mm)
Pitch: 2.64 (67 mm) / link = 5 links/ft (15/m)