Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series RX32, Tube open from outer radius
1. Full chip protection without undercuts, projecting
edges or gaps
2. Round contour prevents chip accumulation
3. Large interior cross section
4. Covered pin/bore connection and stop dogs
5. Reverse bending radius (RBR) is a standard option
6. Lids open from outer radius
7. Mounting bracket available with or without strain relief
8. Interior separation available
9. Guide trough available
Inner widths Bi: 3.15 (80 mm)
Bending radii R: 3.15 up to 5.91 (80 - 150 mm)
Pitch: 1.26 (32 mm) per link = 9.52 links/ft (32/m)