Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series E 06 - to be filled in the outer radius
1. Very easy to fill - ideal for harnessed cable assemblies
2. Small pitch for low-noise and smooth operation
3. Limited torsion tolerance
4. Very lightweight
5. Patented push button principle holds the links together
6. Cable friendly - smooth interior
7. “E” Series features split crossbar along the outer radius
8. “Z” Series features split crossbar along the inner radius
9. Integrated strain relief option
Inner widths Bi: 0.39, 0.63, 0.79 (10, 16, 20 mm)
Bending radii R: 0.71, 1.1, 1.5 (18, 28, 38 mm)
Pitch: 0.79 (20 mm) per link = 16 links/ft (50/m)