Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series 07 'Zipper'
1. ‘Zipper-fast’ opening and closing
2. Small pitch for low-noise and smooth
operation
3. For high acceleration
4. Zipper lids can be separated and joined at
each link
5. Lightweight
6. Mounting bracket with integrated strain relief
Inner widths Bi: 0.24 up to 2.52 (6 - 64 mm)
Bending radii R: 0.71, 1.1, 1.5 (18, 28, 38 mm)
Pitch: 0.79 (20 mm) per link = 16 links/ft (50/m)