Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series 1400 - snap-open along inner radius
1. Opening system for rapid opening, either from the right or
the left
2. Double stop dog for long unsupported length
3. Crossbars with high locking range
4. Series 1400 snap-open on both sides along inner radius
5. Series 1500 snap-open on both sides along outer radius
6./7. Series 1450 half Energy Tube snap-open on both sides
along inner radius
8. Tried-and-tested mounting bracket
9. Modular interior separation
10. Easy assembly by optimized pin
11. Integrated strain relief possible
12. Also available as ESD version
Inner widths Bi: 0.59 up to 4.92 (15 - 125 mm)
Bending radii R: 1.38 up to 7.09 (35 - 180 mm)
Pitch: 1.31 (33.3 mm) per link = 10 links/ft (30/m)