Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series 17 'Zipper'
1.‘Zipper-fast’ opening and closing
2. Small pitch for low-noise, smooth operation
3. For high acceleration
4. Zipper lids can be separated and joined at
each link
5. Interior separation possible
6. Mounting bracket with integrated strain relief
Inner widths Bi: 0.59 up to 3.94 (15 - 100 mm)
Bending radii R: 2.48 up to 4.92 (63 - 125 mm)
Pitch: 1.2 (30.5 mm) per link = 11 links/ft (33/m)