Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series R18840, energy tube
1. Wide, rounded plastic crossbars - cable friendly
2. Hinged snap-open removable lids along outer radius
of Energy Tube
3. Closed and open styles can be combined
4. Lateral glide surfaces for side-mounted operation
5. Crossbars on Energy Chains® are removable along
both radii
6. Removable lids along inner radius
7. Locking or pivoting mounting brackets available
8. KMA mounting brackets with attachment points on all
sides
9. Strain relief elements can be integrated with the
mounting bracket
10. High side-mount stability due to undercut
11. Energy Chain® also available with reverse bending radii
Inner widths Bi: 2.95 up to 18.19 (75 - 462 mm)
Bending radii R: 5.91 up to 19.68 (150 - 500 mm)
Pitch: 3.58 (91 mm) per link = 4 links/ft (11/m)