Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series R07 "Zipper" - zip-open along outer radius
1. “Zipper” fast opening and closing
2. Small pitch for low-noise, smooth operation
3. For high acceleration
4. Lightweight
5. Zipper lids can be separated and joined at each link
6. Protection against dirt and chips
7. Mounting bracket with integrated strain relief
8. Smallest zip-open Energy Tube
Inner widths Bi: 0.39 up to 1.97 (10 - 50 mm)
Bending radii R: 1.5, 1.89 (38, 48 mm)
Pitch: 0.79 (20 mm) per link = 16 links/ft (50/m)