Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series E4-32, E-Chain® with crossbars every link
1. Straight run through inner-/outer-link design
2. Low-noise operation through integrated brake in the
radial stop dog system
3. The tongue and groove design provides greater lateral
stability
4. 15% more tensile strength (compared to the older E4
series), better unsupported length through improved
stop dog system and vertical radial stops
5. New Interior separation kit available
6. Version NCST "without camber" simply by
turning outer links without unnecessary rework
7. Crossbars are removable along both radii
8. Hinged snap-open removable lids - Energy Tube
9. Wide, rounded plastic crossbars - cable friendly
10. Optimized glide pads - long sevice life
11. Smooth outline, dirt repellent
12. Strain relief with strain relief separators in the mounting bracket are available
Available inner widths Bi: 1.97 to 15.75 (50 - 400 mm)
Available bending radii R: 2.48 to 11.81 (63 - 300 mm)
Pitch: 2.2 (56 mm) / link = 6 links/ft (1.1 ft)