Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series R118 - snap-open on both sides in the outer radius
1. Effective chip protection, even against hot metal chips
2. Smooth, chip-repellent exterior
3. Double stop dog for strong unsupported length
4. Snap-open from the side, covered pin/bore
connection
5. Lateral glide surfaces for side-mounted operation
6. Snap-open lids along the inner or outer radius
7. Universal KMA mounting brackets with attachment
capability on all sides
8. Space-efficient with optimized ratio of inner to outer
dimension
Inner widths Bi: 0.79 up to 3.94 (20 - 100 mm)
Bending radii R: 2.48 up to 7.09 (63 - 180 mm)
Pitch: 1.2 (30.5 mm) per link = 11 links/ft (33/m)