Coating powder

iglidur coating powder – robust surfaces made easy
With our iglidur coating powder, you get reliable coating powder for simple and even powder coating. The powder creates wear-resistant and sliding surfaces that are ideal for industrial applications – especially where dry-running coatings or high sliding properties are required. Whether metal or component coatings, our range provides a solution that can withstand high loads. Discover iglidur coating powder now and create long-lasting surfaces that are precisely tailored to your requirements.

Número de productos: 0
Unfortunately, there are currently no products available in this category. Do you need assistance or a customized solution? The igus® LiveChat will help you immediately! Or send us a message!

Consultoría

Estaría encantado de responder a sus preguntas en persona

Consulta y entrega

En persona
Lunes a viernes: 7 a. m. - 8 p. m.
Sábado: 8 a. m. - 12 p. m.
En línea
Servicio de chat
Lunes a jueves: 8 a. m. - 6 p. m.
Viernes: 8 a. m. - 5 p. m.
Servicio WhatsApp
Lunes a Viernes: 8h a 16h