Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series R17 "Zipper" Energy tube - zip-open along outer radius
1. Lightning fast opening and closing of lids with zipper
2. Small pitch for extremely quiet operation (11 links/ft (33/m))
3. Protection against dirt and chips
Inner widths Bi: 0.59 up to 3.94 (15 - 100 mm)
Bending radii R: 2.48, 2.95, 3.94, 4.92 (63, 75, 100, 125 mm)
Pitch: 1.2 (30.5 mm) per link = 11 links/ft (33/m)