Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series E4-21 System E4-1
1. Straight run through inner-/outer-link design
2. Low-noise operation through integrated brake in the radial stop dog
system
3. The tongue and groove design provides greater lateral stability
4. 15% more tensile strength (compared to the older E4 series), better
unsupported length through improved stop dog system and vertical
radial stops
5. Crossbars are removable along both radii
6. Wide, rounded plastic crossbars - cable friendly
7. Optimized glide pads - long sevice life
8. Smooth outline, dirt repellent
9. Interior separation with standard locking separator
10. Strain relief with strain relief separators in the mounting bracket are
available
11. Mounting brackets pivoting on one side with all-round attachment
option
12. Energy Chains® also available with reverse bending radius "RBR"
Inner widths Bi: 1.18 to 5.51 (30 - 140 mm)
Bending radii R: 1.5 to 7.87 (38 - 200 mm)
Pitch: 1.2 (30.5 mm) per link = 11 links/ft (33/m)
(39.65 (1007 mm))