Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series E4-56, E-Chain® with crossbars every link
1. Straight run through inner-/outer-link design
2. Low-noise operation through integrated brake in the radial
stop dog system
3. The tongue and groove design provides greater lateral
stability
4. 15% more tensile strength (compared to the older E4
series), better unsupported length through improved stop
dog system and vertical radial stops
5. QuickLock Crossbar, 450-X-Q, available for faster
assembly/disassembly
6. New Interior separation kit available
7. Version NCST "without camber" simply by
turning outer links without unnecessary rework
8. Crossbars are removable along both radii
9. Hinged snap-open removable lids along the outer radius
of the Energy Tube
10. Wide, rounded plastic crossbars - cable friendly
Available inner widths Bi: 1.97 to 23.62 (50 - 600 mm)
Available bending radii R: 5.31 to 19.68 (135 - 500 mm)
Pitch: 3.58 (91 mm) per link = 4 links/ft (11/m)