Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series R4-80 - Tube, Openable both sides closed
1. Straight run through inner-/outer-link design
2. Low-noise operation through integrated brake in the radial stop dog system
3. By the tongue and groove design, very high stiffening and carrying capacity when shear forces are at work
4. 15% more tensile strength (compared to the best old E4 series), better unsupported length through improved stop dog system and vertical radial stops
5. Snap-open crossbar 450.X available. Q
6. The shelving kit increases the lifespan of your cables by up to 4 times
7. Version NC "without pretension" simply by turning outer links without rework possible
8. Crossbars in E-Chain® removable on both sides
9. Hinged snap-open removable lids - E-Tube
10. Wide, rounded plastic crossbars - cable friendly
Available inner widths: 200 to 460 mm
Available bending radii: 150 to 1000 mm
Pitch: 111 mm per link = 9 links/m