Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series 1500 ESD – chain, snap-open along outer radius
The E2/000 ESD series is igus® fourth generation
in this size. All field experience has been
incorporated into this series: easy and versatile assembly
combined with ruggedness - high strength
in combination with low-noise operation, long service life
for cables and a broad range of mounting options.
The design is
consistent within all E2/000 models. It is the standard
product trusted by machine builders
around the world.
Available inner widths Bi: 15 to 80 mm
Available bend radii R: 38 to 145 mm
Pitch: 33,3 mm/link = 30 links/m