Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series 05 E2 'micro'
1.Very lightweight - ideal for low inertia applications
2. iF-Design Award
3. One-piece, non snap-open Energy Chain®
Inner widths Bi: 0.24 up to 2.52 (6 - 64 mm)
Bending radii R: 0.71, 1.1, 1.5 (18, 28, 38 mm)
Pitch: 0.79 (20 mm) per link = 16 links/ft (50/m)