The unsupported length is dependent on the additional load
X-axis: Unsupported length in m FLB/FLG
Y-axis Additional load in kg/m
Lower scale: Travel S in m
FLB = unsupported with permitted sag
FLG = unsupported with straight upper run
Reference example A:
Additional load = 0,75 [kg/m]
Unsupported length FLB = 0,75 m
Travel = 1,50 m