Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series R4-28 - Closed energy tube
1. Straight run through inner-/outer-link design
2. Low-noise operation through integrated brake in the
radial stop dog system
3. The tongue and groove design provides greater lateral
stability
4. 15% more tensile strength (compared to the best E4
series), better unsupported length through improved
stop dog system and vertical radial stops
5. Shelving program with a wide range of options
6. Version NCST "without camber" simply by
turning outer links without unnecessary rework
7. Crossbars are removable along both radii
8. Hinged snap-open removable lids along outer radius of
Energy Tube
9. Wide, rounded plastic crossbars - cable friendly
10. 15% more tensile strength (compared to the older E4
series), better Optimized glide pads - long sevice life
Available inner widths Bi: 1.97 to 11.81 (50 - 300 mm)
Available bending radii R: 2.48 to 9.84 (63 - 250 mm)
Pitch: 1.81 (46 mm) / link = 7 links/ft (22/m)