1. Trough side parts, aluminum, 6.56 ft (2 m)
2. Glide bar, plastic, 6.56 ft (2 m)
3. Glide strips*, plastic, 6.56 ft (2 m)
4. Bottom clamp, aluminum
5. C-profile, steel galvanized
6. Screw M6 x 16
7. Sliding nut M6
8. Interface connector "Basic", plastic
*without glide strips on request
Aluminum "Super Trough"- the igus® standard
The Aluminum "SuperTrough" is a modular guide trough system for long travels (when E-Chains® glide on themselves, as per sketch). Aluminum "SuperTrough" is available in low cost "basic versions" and can be upgraded for heavy duty applications. This universal usage makes it the igus® recommended new standard trough system.
- Multiple fastening options with heavy duty brackets, bottom clamps and interface connectors
- Side-mount glide strips for wear protection in high-speed
- Corrosion proof through seawater resistant aluminium
- Flexible assembly - connects with underground, independent from profile length and location of trough section interfaces
A guide trough is not available for the selected chain.