Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series E4-56 ESD chain, openable along both sides
The ESD E4-1 system combines all the advantages
of its three predecessors and is the best system in the igus® range of e-chains®. Series E4.1 is stronger whilst having the same or even smaller dimensions than the previous versions. Almost all accessories
and mounting dimensions are
identical. With the the igus® E4-1 system, the service life
of your application can be increased even more
with lower costs.
- Undercut design for best lateral stability,
high shear force on long travels and for
large unsupported lengths
- Well suited for side-mounted applications
- Noise-reducing brake and
sound damper option
- Inner and outer links for quick assembly,
with or without camber
Available inner widths Bi: 75 to 300 mm
Available bending radii R: 135 to 250 mm
Pitch: 91 mm/link = 11 links / m